(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Replacement Sand Paper EA813B-10D

Replacement Sand Paper EA813B-10D
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,738,771VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Voltage …10.8V
・Type …A 1020 LIG
・Lithium Ion 2.0Ah
・Depending on the shape of the battery plug, it may not be possible to install even if the capacity is suitable.
・Please Make Sure To Confirm The Matching Battery Item Number Described Upon The Product Main Body.

Part Number
EA813B-10D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,738,771 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1