(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Magnet Hook EA762FG-121

Magnet Hook EA762FG-121
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      266,068VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Color-Ivory
・Material-ABS resin, stainless steel
・Dim. (mm)…18 x 27 x 63
・Load capacity…400g

Part Number
EA762FG-121
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

266,068 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1