(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Temperature / Hygrometer With Flange for Wall Mount Fixing

Temperature / Hygrometer With Flange for Wall Mount Fixing
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,468,843VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range-Temperature: 0 to 50℃Humidity: 20 to 100%
・Dim.-Dia. 135 x 33mm
・Weight-350g
・With flange for the face of a wall fixation.
・This hygrometer which aimed at the high performance which used thermistor for temperature sensorand uses hair for humidity sensor.

Part Number
EA742C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

3,468,843 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1