(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Clamp Nut (quick action)

Clamp Nut (quick action)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      352,050VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Nut can be passed straight through to tightening part.
(With lock)
·Materials: Hardening steel (zinc plating)

 
Part Number
EA637GZ-6
EA637GZ-8
EA637GZ-10
EA637GZ-12
EA637GZ-16
EA637GZ-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN code Thread diameter Height Width across flats

352,050 VND

1 Piece(s) 7 Day(s) or more 4548745357455M69.0mm16mm

373,663 VND

1 Piece(s) 7 Day(s) or more 4548745357462M810.5mm19mm

403,378 VND

1 Piece(s) 6 Day(s) or more 4548745357479M1012.5mm22mm

450,439 VND

1 Piece(s) 6 Day(s) or more 4548745357486M1215.0mm27mm

610,536 VND

1 Piece(s) 7 Day(s) or more 4548745357493M1616.0mm34mm

1,360,836 VND

1 Piece(s) 6 Day(s) or more 4548745357509M2022.0mm41mm

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Nut Materials hardened steel Quantity 1 pc. included
Treatment Zinc plating