(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
dish washer

dish washer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      75,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use in combination with a spherical washer for more stable tightening.
Please use it together with the EA637GR series.

Part Number
EA637GS-6
EA637GS-8
EA637GS-10
EA637GS-12
EA637GS-14
EA637GS-16
EA637GS-20
EA637GS-24
EA637GS-36
EA637GS-42
EA637GS-48
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible bolts JAN code D1 Size H Size D Size

108,268 VND

1 Piece(s) 10 Day(s) or more M645487452168757.1mm2.8mm12mm

108,486 VND

1 Piece(s) 10 Day(s) or more M845487452168829.6mm3.5mm17mm

75,000 VND

1 Piece(s) 10 Day(s) or more M10454874521689912mm4.2mm21mm

86,875 VND

1 Piece(s) 10 Day(s) or more M12454874521690514.2mm5mm24mm

135,733 VND

1 Piece(s) 10 Day(s) or more M14454874521686816.5mm5.6mm28mm

138,940 VND

1 Piece(s) 10 Day(s) or more M16454874521691219mm6.2mm30mm

179,461 VND

1 Piece(s) 10 Day(s) or more M20454874521692923.2mm7.5mm36mm

258,941 VND

1 Piece(s) 10 Day(s) or more M24454874522071128mm9.5mm44mm

835,488 VND

1 Piece(s) 10 Day(s) or more M36454874521715542mm15mm68mm

1,463,086 VND

1 Piece(s) 10 Day(s) or more M42454874521716249mm18mm78mm

1,767,356 VND

1 Piece(s) 9 Day(s) or more M48454874521717956mm22mm92mm

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Washer/washer Materials hardened steel