(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Specifications]
·ESCO Co., Ltd clamping parts (for hand tightening) Hex Nut.
·Strength classification: 10
·Materials: Hardening steel
Part Number |
---|
EA637GM-6 |
EA637GM-8 |
EA637GM-10 |
EA637GM-12 |
EA637GM-14 |
EA637GM-16 |
EA637GM-18 |
EA637GM-20 |
EA637GM-22 |
EA637GM-24 |
EA637GM-27 |
EA637GM-30 |
EA637GM-36 |
EA637GM-42 |
EA637GM-48 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | A Size | JAN code | Thread diameter | B Size |
---|---|---|---|---|---|---|---|---|
103,018 VND | 1 Piece(s) | 10 Day(s) or more | 9mm | 4548745213270 | M6 | 10mm | ||
45,625 VND | 1 Piece(s) | 10 Day(s) or more | 12mm | 4548745213287 | M8 | 13mm | ||
63,125 VND | 1 Piece(s) | 10 Day(s) or more | 15mm | 4548745213508 | M10 | 16mm | ||
75,000 VND | 1 Piece(s) | 10 Day(s) or more | 18mm | 4548745213515 | M12 | 18mm | ||
135,923 VND | 1 Piece(s) | 10 Day(s) or more | 21mm | 4548745213522 | M14 | 21mm | ||
146,455 VND | 1 Piece(s) | 10 Day(s) or more | 24mm | 4548745213539 | M16 | 24mm | ||
180,731 VND | 1 Piece(s) | 10 Day(s) or more | 27mm | 4548745213546 | M18 | 27mm | ||
195,288 VND | 1 Piece(s) | 9 Day(s) or more | 30mm | 4548745213553 | M20 | 30mm | ||
266,124 VND | 1 Piece(s) | 10 Day(s) or more | 33mm | 4548745213560 | M22 | 34mm | ||
263,988 VND | 1 Piece(s) | 10 Day(s) or more | 36mm | 4548745213782 | M24 | 36mm | ||
407,005 VND | 1 Piece(s) | 10 Day(s) or more | 40mm | 4548745213799 | M27 | 41mm | ||
560,138 VND | 1 Piece(s) | 10 Day(s) or more | 45mm | 4548745213805 | M30 | 46mm | ||
1,015,438 VND | 1 Piece(s) | 10 Day(s) or more | 54mm | 4548745213812 | M36 | 55mm | ||
1,461,154 VND | 1 Piece(s) | 9 Day(s) or more | 63mm | 4548745213829 | M42 | 65mm | ||
2,358,678 VND | 1 Piece(s) | 9 Day(s) or more | 72mm | 4548745213836 | M48 | 75mm |
Loading...Tải…
Type | Nut | Materials | hardened steel |