(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
ESCO clamping parts (for hand tightening), collar nut.
Strength division 10.
Part Number |
---|
EA637GL-6 |
EA637GL-8 |
EA637GL-10 |
EA637GL-12 |
EA637GL-14 |
EA637GL-16 |
EA637GL-18 |
EA637GL-20 |
EA637GL-22 |
EA637GL-24 |
EA637GL-27 |
EA637GL-30 |
EA637GL-36 |
EA637GL-48 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | A Size | JAN code | Thread diameter | B Size | D Size |
---|---|---|---|---|---|---|---|---|---|
181,597 VND | 1 Piece(s) | 7 Day(s) or more | 9mm | 4548745214635 | M6 | 14mm | 10mm | ||
190,351 VND | 1 Piece(s) | 6 Day(s) or more | 12mm | 4548745215182 | M8 | 18mm | 13mm | ||
194,235 VND | 1 Piece(s) | 7 Day(s) or more | 15mm | 4548745215205 | M10 | 22mm | 16mm | ||
182,165 VND | 1 Piece(s) | 6 Day(s) or more | 18mm | 4548745215229 | M12 | 25mm | 18mm | ||
218,042 VND | 1 Piece(s) | 7 Day(s) or more | 21mm | 4548745215243 | M14 | 28mm | 21mm | ||
241,416 VND | 1 Piece(s) | 6 Day(s) or more | 24mm | 4548745215465 | M16 | 31mm | 24mm | ||
330,821 VND | 1 Piece(s) | 7 Day(s) or more | 27mm | 4548745215472 | M18 | 34mm | 27mm | ||
346,417 VND | 1 Piece(s) | 7 Day(s) or more | 30mm | 4548745215496 | M20 | 37mm | 30mm | ||
472,077 VND | 1 Piece(s) | 7 Day(s) or more | 33mm | 4548745215519 | M22 | 40mm | 34mm | ||
532,461 VND | 1 Piece(s) | 6 Day(s) or more | 36mm | 4548745215748 | M24 | 45mm | 36mm | ||
1,083,484 VND | 1 Piece(s) | 7 Day(s) or more | 40mm | 4548745215755 | M27 | 50mm | 41mm | ||
1,231,651 VND | 1 Piece(s) | 7 Day(s) or more | 45mm | 4548745215762 | M30 | 58mm | 46mm | ||
1,798,103 VND | 1 Piece(s) | 7 Day(s) or more | 54mm | 4548745215786 | M36 | 68mm | 55mm | ||
3,191,080 VND | 1 Piece(s) | 7 Day(s) or more | 72mm | 4548745216035 | M48 | 92mm | 75mm |
Loading...Tải…
Type | Nut | Materials | hardened steel | Details of materials | Quenched Steel (C45) |