(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Esco T-slot nut

Esco T-slot nut
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      134,978VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ESCO clamping parts (for hand tightening), T-slot nut.
[Materials]: Hardening steel (C45)

 
Part Number
EA637FP-6
EA637FP-8
EA637FP-10
EA637FP-12
EA637FP-14
EA637FP-18
EA637FP-22
EA637FP-28
EA637FP-36
EA637FP-42
EA637FP-48
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngA Size JAN code Thread diameter C Size D Size Compatible T-Groove Width
(mm)

178,608 VND

1 Piece(s) 10 Day(s) or more 8mm4548745169683M510mm4mm6

134,978 VND

1 Piece(s) 9 Day(s) or more 10mm4548745169423M613mm6mm8

163,260 VND

1 Piece(s) 10 Day(s) or more 12mm4548745168563M815mm6mm10

164,136 VND

1 Piece(s) 10 Day(s) or more 14mm4548745168570M1018mm7mm12

181,895 VND

1 Piece(s) 9 Day(s) or more 16mm4548745168808M1222mm8mm14

220,684 VND

1 Piece(s) 7 Day(s) or more 20mm4548745168815M1628mm10mm18

353,829 VND

1 Piece(s) 10 Day(s) or more 28mm4548745168846M2035mm14mm22

598,632 VND

1 Piece(s) 10 Day(s) or more 36mm4548745214550M2444mm18mm28

1,177,324 VND

1 Piece(s) 10 Day(s) or more 44mm4548745214567M3054mm22mm36

2,383,134 VND

1 Piece(s) 10 Day(s) or more 52mm4548745214574M3665mm26mm42

4,544,174 VND

1 Piece(s) 10 Day(s) or more 60mm4548745214581M4275mm30mm48

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type T-slot nut Materials hardened steel Details of materials Quenched Steel (C45)