(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Used for cutting bolt cutters, reinforcing bars, bars, bolts, rivets, etc.

Used for cutting bolt cutters, reinforcing bars, bars, bolts, rivets, etc.
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,317,544VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Cut a rebar, bar, bolt, rivet.
・Adjust the blade with biased center bolt.The blade adjustment is only once per 2000 times.You do not need to adjust it frequently.
・Soft stl wire…7
・Hard stl wire…5
・L (mm)…350
・Weight (kg)…1.0

Part Number
EA545BH-4
EA545BH-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN code

2,317,544 VND

1 Piece(s) 7 Day(s) or more 4518340623330

2,983,541 VND

1 Piece(s) 7 Day(s) or more 4518340623347

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Other Related Products