(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-MC Nylon (MC901)
・Color-Blue
・Dim. (mm)…300 x 300
・Thickness…10mm
Part Number |
---|
EA441NC-5B |
EA441NC-7B |
EA441NC-10B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Thickness | Weight |
---|---|---|---|---|---|---|
1,385,960 VND | 1 Piece(s) | 7 Day(s) or more | 5mm | 520g | ||
1,752,286 VND | 1 Piece(s) | 7 Day(s) or more | 7mm | 720g | ||
1,973,423 VND | 1 Piece(s) | 6 Day(s) or more | 10mm | 1250g |
Loading...Tải…
Materials | MC Nylon (MC901) | Size | 300×300mm | Color | Blue |
---|---|---|---|---|---|
Continuous operating temperature | High temperature: 120°C, low temperature: -40°C | Chemical Resistance | Oil: ○, acid: none, alkali: ○~△, organic solvent: ○ | The Food Sanitation Act of Japan | Compliant (after boiling for 1.5 hours) |
Steam-Resistant | × | Non-water absorbable | △ | Tensile Strength | At normal temperature: 980 kgf / cm², at high temperature continuous use temperature: 400 kgf / cm² (120°C) |
Abrasion Resistance (W: Slip Wear, A: Scratch Wear) | Excellent in both W and A under severe operating conditions | Slip Characteristics | Good | Impact Resistance | Good |