(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sand Paper EA366MA-5S

Sand Paper EA366MA-5S
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      177,771VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 6547. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Size-150x230mm
・Abrasive-Oxide aluminum
・It is hard-to-fray tough material and also has good comformability.
・Perforations to divide into 4 pieces allow you to cut it without scissors
・Can use water and oil in combination.
・Grain size-#320(red brown)
・Qty. per unit-1 pc

Part Number
EA366MA-5S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

177,771 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part EA366MA-5S in the Sand Paper EA366MA-5S series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EA366MA-5S trong chuỗi Sand Paper EA366MA-5S.