(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Gloves/Mechanix (Synthetic Leather / Red / Thickness 0.7 mm)

Gloves/Mechanix (Synthetic Leather / Red / Thickness 0.7 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    1,109,110 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA353BT-21
EA353BT-23
EA353BT-24
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size Middle finger length Overall length Palm circumference

1,109,110 VND

1 Piece(s) 7 Day(s) or more S 85mm 200mm 200mm

1,110,095 VND

1 Piece(s) 7 Day(s) or more L 90mm 218mm 210mm

1,111,846 VND

1 Piece(s) 7 Day(s) or more LL 95mm 225mm 225mm

Basic Specifications

  • Specifications
    Unlined Back
  • Thickness
    0.7mm
  • Color
    Red
  • Cuff
    Hook-and-loop tape stop
  • Quantity
    1 pair
  • Product type
    Leather hand
  • Usage applications
    For work
  • Leather glove type
    Synthetic leather

Product Description

【Product Specifications】
・The palm area is made of the synthetic leather of good breathability and durability.
・The back is made of good breathing spandex.
・With hook and loop fastener
・Dim.…S
・Color…Red

Part Number
EA353BT-21
EA353BT-23
EA353BT-24
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size Middle finger length Overall length Palm circumference

1,109,110 VND

1 Piece(s) 7 Day(s) or more S 85mm 200mm 200mm

1,110,095 VND

1 Piece(s) 7 Day(s) or more L 90mm 218mm 210mm

1,111,846 VND

1 Piece(s) 7 Day(s) or more LL 95mm 225mm 225mm

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1