(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Gloves (Cowhide / Thickness 2 mm)

Gloves (Cowhide / Thickness 2 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    361,933 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA353BE-91
EA353BE-92
EA353BE-93
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size Middle finger length Overall length Palm circumference

361,933 VND

1 Piece(s) 7 Day(s) or more M 80mm 220mm 220mm

363,030 VND

1 Piece(s) 7 Day(s) or more L 88mm 225mm 225mm

365,220 VND

1 Piece(s) 7 Day(s) or more LL 90mm 235mm 230mm

Basic Specifications

  • Materials
    Front: Cowhide, Back: Cotton knitted fabric
  • Thickness
    2mm
  • Quantity
    1 pair
  • Details 1
    Hook-and-loop tape stop

Product Description

Gloves made of cow split leather that are suitable for heavy-duty work such as work with steel, construction, road construction, and welding.

Part Number
EA353BE-91
EA353BE-92
EA353BE-93
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size Middle finger length Overall length Palm circumference

361,933 VND

1 Piece(s) 7 Day(s) or more M 80mm 220mm 220mm

363,030 VND

1 Piece(s) 7 Day(s) or more L 88mm 225mm 225mm

365,220 VND

1 Piece(s) 7 Day(s) or more LL 90mm 235mm 230mm

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1