(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pigskin gloves thickness 0.6 mm (With Hook-and-Loop Tape)

Pigskin gloves thickness 0.6 mm (With Hook-and-Loop Tape)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    295,542 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA353BB-31
EA353BB-32
EA353BB-33
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size Middle finger length Overall length Palm circumference

303,948 VND

1 Piece(s) 8 Day(s) or more M 85mm 215mm 210mm

295,542 VND

1 Piece(s) 8 Day(s) or more L 90mm 220mm 220mm

305,371 VND

1 Piece(s) 8 Day(s) or more LL 95mm 235mm 230mm

Basic Specifications

  • Materials
    Pig leather
  • Thickness
    0.6mm
  • Quantity
    1 pair
  • Details 1
    With hook-and-loop tape

Product Description

Pigskin gloves with adjustable hook-and-loop tapes that fit snugly on the wrists and are hard to fall off.

Part Number
EA353BB-31
EA353BB-32
EA353BB-33
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size Middle finger length Overall length Palm circumference

303,948 VND

1 Piece(s) 8 Day(s) or more M 85mm 215mm 210mm

295,542 VND

1 Piece(s) 8 Day(s) or more L 90mm 220mm 220mm

305,371 VND

1 Piece(s) 8 Day(s) or more LL 95mm 235mm 230mm

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1