(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
oiler for air tools

oiler for air tools
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      499,845VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・This product prevents rust and corrosion of air tools.
・Mounting screw…R (PT) 1/4 x Rc (PT) 1/4

Part Number
EA153P-7
EA153P-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecification 1

499,845 VND

1 Piece(s) 6 Day(s) or more ·Prevents air tools from rusting and corrosion. ·Mounting screw: R (PT) 1/4" × Rc (PT) 1/4"·Working pressure: 0.63 MPa·JAN: 4518340144613

592,646 VND

1 Piece(s) 7 Day(s) or more ·Prevents air tools from rusting and corrosion. ·Mounting screw: R (PT) 3/8" × Rc (PT) 3/8"·Working pressure: 0.63 MPa·JAN: 4518340144620

Loading...Tải…

  1. 1