(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Gun with Urethane Hose EA123AE-6

Air Gun with Urethane Hose EA123AE-6
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,005,971VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 4756. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Hole dia.-2mm
・Normal pressure-0.69MPa
・Airflow-145L/min
・With air flow regulator
・Hose length-5m (range of use: 2.4m)
・With plug
・Hanging weight-200g
・Body-Aluminum die cast
・Hose mounting screw-G1/4"
・Nozzle mounting screw-G1/8"

Part Number
EA123AE-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

2,005,971 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part EA123AE-6 in the Air Gun with Urethane Hose EA123AE-6 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EA123AE-6 trong chuỗi Air Gun with Urethane Hose EA123AE-6.