(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Roller Brush (Primer, Hair Length 22 mm)

Roller Brush (Primer, Hair Length 22 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    368,920 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA109NE-96
EA109NE-97
EA109NE-98
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Weight Hair Width Roller Outer Diameter Roller Inner Diameter

368,920 VND

1 Piece(s) 7 Day(s) or more 20g 100mm 45mm 18mm

400,871 VND

1 Piece(s) 7 Day(s) or more 30g 150mm 45mm 18mm

531,151 VND

1 Piece(s) 7 Day(s) or more 70g 175mm 55mm 28mm

Basic Specifications

  • Details 1
    For exterior
  • Quantity
    2 pcs.
  • Bristle Material
    Polyester
  • Shaft Diameter
    6mm
  • Bristle length
    22mm
  • Compatible Coating
    Pattern surface
  • Compatible Paint
    Reaction-curing water-based paint, low VOC emulsion paint, water-based alkyd paint, turpentine-soluble acrylic paint, turpentine-soluble urethane paint, turpentine-soluble silicone paint, turpentine-soluble fluorine paint
  • Compatible Handles
    EA109NC-4
  • Features
    ·A roller that adopts ultrafine fibers (microfibers) for the pile yarn. ·Excellent workability and finish

Product Description

【Product Specifications】
・Brush Width…100mm
・Hair length…22mm
・Shaft Dia.…6mm
・For exterior
・Adaptation coating surface…Pattern surface
・Adaptation paint…Water-based paint, weak solvent
・Hair material…Polyester
・It is excellent for less scattering of paint, and it is ideal for pattern surface of the tiles and ricin, etc.
・Quantity…2 pcs

Part Number
EA109NE-96
EA109NE-97
EA109NE-98
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Weight Hair Width Roller Outer Diameter Roller Inner Diameter

368,920 VND

1 Piece(s) 7 Day(s) or more 20g 100mm 45mm 18mm

400,871 VND

1 Piece(s) 7 Day(s) or more 30g 150mm 45mm 18mm

531,151 VND

1 Piece(s) 7 Day(s) or more 70g 175mm 55mm 28mm

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1