(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Versatile Brush EA109LA-63

Versatile Brush EA109LA-63

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of EA109LA-63

  • Size
    No.20
  • Number
    No.20
  • Bristle length
    30mm
  • Overall length
    225mm
  • Materials
    Nylon
  • Bristle width
    55mm
  • Bristle root thickness
    9mm
  • Applications
    Mainly for water-based. Can also be used for oil-based
  • Bristle material
    Nylon
  • Handle material
    Wood
  • Weight
    33g
  • Thickness
    8mm
Part Number
EA109LA-63
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

353,790 VND

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Size
    No.20
  • Number
    No.20
  • Bristle length
    30mm
  • Overall length
    225mm
  • Materials
    Nylon
  • Bristle width
    55mm
  • Bristle root thickness
    9mm
  • Applications
    Mainly for water-based. Can also be used for oil-based
  • Bristle material
    Nylon
  • Handle material
    Wood
  • Weight
    33g
  • Thickness
    8mm

Product Description

【Product Specifications】
・Nylon
・Overall length-210 to 225mm
・Applicable for oil-based as well as water-based.
・Dim. (Width)…No.20 (45mm)
・Hair length…30mm

Specifications of EA109LA-63

  • Size
    No.20
  • Number
    No.20
  • Bristle length
    30mm
  • Overall length
    225mm
  • Materials
    Nylon
  • Bristle width
    55mm
  • Bristle root thickness
    9mm
  • Applications
    Mainly for water-based. Can also be used for oil-based
  • Bristle material
    Nylon
  • Handle material
    Wood
  • Weight
    33g
  • Thickness
    8mm
Part Number
EA109LA-63
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

353,790 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1