(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plastering Brush EA109HN-47

Plastering Brush EA109HN-47

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of EA109HN-47

  • Size
    No.15
  • Number
    No.15
  • Bristle length
    30mm
  • Overall length
    270mm
  • Bristle width
    42mm
  • Bristle root thickness
    5mm
  • Applications
    For all paints such as water-based, oil-based, varnish, high viscosity
  • Bristle material
    Mixed hair of special nylon and wool
  • Thickness
    3.5mm
Part Number
EA109HN-47
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

241,786 VND

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Size
    No.15
  • Number
    No.15
  • Bristle length
    30mm
  • Overall length
    270mm
  • Bristle width
    42mm
  • Bristle root thickness
    5mm
  • Applications
    For all paints such as water-based, oil-based, varnish, high viscosity
  • Bristle material
    Mixed hair of special nylon and wool
  • Thickness
    3.5mm

Product Description

【Product Specifications】
・Overall length-270mm
・Hair length-30mm
・Special nylon and sheep hair mixed
・Rich elasticity. Water-based, oil-based, varnish, high ciscosity, any paint for use.
・Dim. (Width)…No.15 (40mm)

Specifications of EA109HN-47

  • Size
    No.15
  • Number
    No.15
  • Bristle length
    30mm
  • Overall length
    270mm
  • Bristle width
    42mm
  • Bristle root thickness
    5mm
  • Applications
    For all paints such as water-based, oil-based, varnish, high viscosity
  • Bristle material
    Mixed hair of special nylon and wool
  • Thickness
    3.5mm
Part Number
EA109HN-47
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

241,786 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1