(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Brush Set for Water-Based Paint and Joints (Nylon Hair)

Brush Set for Water-Based Paint and Joints (Nylon Hair)

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of EA109HN-40

  • Details 1
    For water-based paint and joints
  • Overall length
    275mm
  • Materials
    nylon hair
  • Bristle width
    30 mm / 42 mm
  • Set contents
    set of 2 pcs. (No. 10 and No. 15)
Part Number
EA109HN-40
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

907,841 VND

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Details 1
    For water-based paint and joints
  • Overall length
    275mm
  • Materials
    nylon hair
  • Bristle width
    30 mm / 42 mm
  • Set contents
    set of 2 pcs. (No. 10 and No. 15)

Product Description

[Features]
Set of nylon bristle brushes with 2 types of size, No.10 and No.15.
[Applications]
It can be used for water-based paint and for joints.

Specifications of EA109HN-40

  • Details 1
    For water-based paint and joints
  • Overall length
    275mm
  • Materials
    nylon hair
  • Bristle width
    30 mm / 42 mm
  • Set contents
    set of 2 pcs. (No. 10 and No. 15)
Part Number
EA109HN-40
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

907,841 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1