(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Brush Set for Oil-Based Paint and Joints (wool)

Brush Set for Oil-Based Paint and Joints (wool)

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of EA109HN-1

  • Size
    No. 8
  • Number
    No. 8
  • Bristle length
    35mm
  • Overall length
    270mm
  • Materials
    Hair: wool, wooden handle
  • Bristle width
    25mm
  • Bristle root thickness
    7mm
  • Applications
    For joints
  • Thickness
    6mm
Part Number
EA109HN-1
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

228,598 VND

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Size
    No. 8
  • Number
    No. 8
  • Bristle length
    35mm
  • Overall length
    270mm
  • Materials
    Hair: wool, wooden handle
  • Bristle width
    25mm
  • Bristle root thickness
    7mm
  • Applications
    For joints
  • Thickness
    6mm

Product Description

[Features]
Set of brushes with sizes from No.8 to No.15.
[Applications]
It can be used for joints.

Specifications of EA109HN-1

  • Size
    No. 8
  • Number
    No. 8
  • Bristle length
    35mm
  • Overall length
    270mm
  • Materials
    Hair: wool, wooden handle
  • Bristle width
    25mm
  • Bristle root thickness
    7mm
  • Applications
    For joints
  • Thickness
    6mm
Part Number
EA109HN-1
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

228,598 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1