(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
File, Diamond Iron Rasp【1-7 Pieces Per Package】

File, Diamond Iron Rasp
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      432,866VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Wire diameter is the same as S-10 type, making it suitable for repairing fine parts such as the bases of molds or groove corners.
Flat, half circle, circle, square, triangle, round claw and sword blade types are available.

Part Number
TDHA20J
TDHA40J
TDHI20J
TDHI40J
TDKA20J
TDKA40J
TDKH20J
TDKH40J
TDKM20J
TDKM40J
TDMA20J
TDMA40J
TDSA20J
TDSA40J
TDST20J
TDST40J
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngParticle Size
(#)
Electrodeposition segment length
(mm)
Single Product Set Product Shape Set Content

647,250 VND

1 Piece(s) 9 Day(s) 20040-Semi-Circular-

647,250 VND

1 Piece(s) 9 Day(s) 40040-Semi-Circular-

547,250 VND

1 Piece(s) 9 Day(s) 20025-Flat-

547,250 VND

1 Piece(s) 9 Day(s) 40025-Flat-

432,866 VND

1 Piece(s) 9 Day(s) 20025-Square-

432,866 VND

1 Piece(s) 9 Day(s) 40025-Square-

597,250 VND

1 Piece(s) 9 Day(s) 20040-Sword blade-

597,250 VND

1 Piece(s) 9 Day(s) 40040-Sword blade-

432,866 VND

1 Piece(s) 9 Day(s) 20025-Kagimaru-

432,866 VND

1 Piece(s) 9 Day(s) 40025-Kagimaru-

467,901 VND

1 Piece(s) 9 Day(s) 20025-Round-

432,866 VND

1 Piece(s) 9 Day(s) 40025-Round-

432,866 VND

1 Piece(s) 9 Day(s) 20025-Triangle-

432,866 VND

1 Piece(s) 9 Day(s) 40025-Triangle-

3,474,750 VND

1 Pack(s)

7 Pieces Per Package

7 Pieces Per Package

4 Day(s) or more 200-Set-Set of 7 assorted pieces

3,213,866 VND

1 Pack(s)

7 Pieces Per Package

7 Pieces Per Package

9 Day(s) 400-Set-Set of 7 assorted pieces

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Overall Length(mm) 170