(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plastic File

Plastic File
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      488,829VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features] Ideal when machining plastic.

 
Part Number
HIP111
HIP112
HIP113
HIP211
HIP212
HIP213
HIP311
HIP312
HIP313
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOverall Length
(mm)
Roughness of grain Width×Thickness
(mm)

686,450 VND

1 Piece(s) 9 Day(s) 235coarse20×3

686,450 VND

1 Piece(s) 9 Day(s) 235Second cut20×3

977,658 VND

1 Piece(s) 9 Day(s) 235Fine20×3

564,034 VND

1 Piece(s) 9 Day(s) 235coarse15×3

564,034 VND

1 Piece(s) 9 Day(s) 235Second cut15×3

752,045 VND

1 Piece(s) 9 Day(s) 235Fine15×3

488,829 VND

1 Piece(s) 9 Day(s) 220coarse10 x 3

488,829 VND

1 Piece(s) 9 Day(s) 220Second cut10 x 3

667,649 VND

1 Piece(s) 9 Day(s) 220Fine10 x 3

Loading...Tải…

  1. 1