(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sharp Cut File【8-10 Pieces Per Package】

Sharp Cut File
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,238,291VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Material used is a special high quality SKS-8 type of steel.
Fine low cut improves cuttability to give single-cut filing a finished sense.
Use especially for areas which require accurate finished surfaces, such as mold production.

Part Number
HI00816
HI01016
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngFile Length × Total Length
(mm)
Width×Thickness
(mm)

1,238,291 VND

1 Pack(s)

8 Pieces Per Package

8 Pieces Per Package

9 Day(s) 100×2009×3.0

1,429,455 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 85×1857×2.5

Loading...Tải…

  1. 1