(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Library, Book Storage, Depth 515 mm

Library, Book Storage, Depth 515 mm

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • When placing the upper and lower placement dual use type on the bottom, use a separately sold base (303WB/306WB).

Product Description

[Specifications]
· Material: steel (melamine baked coating)
·Lock type: Cylinder lock

Part Number
N303DW
N303GW
N306DW
N306GW
N603W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWidth (mm) Height (mm) Installation Type Maximum Load (kg/unit) Details Type Accessory JAN Code Trusco Code Compatible Base Mass
(kg)
Amount Of Content

-

1 Piece(s) Quote 880880For both upper and lower placement180File Cabinet with Double-Sliding DoorsCylinder lock, shelf board x 24989999763355507-0147303WB30.11 unit

11,799,797 VND

1 Piece(s) 12 Day(s) 880880For both upper and lower placement180Glass Sliding Door BookcaseCylinder lock, shelf board x 24989999763348507-0139303WB30.01 unit

-

1 Piece(s) Quote 1760880For both upper and lower placement200File Cabinet with Double-Sliding DoorsCylinder lock, shelf board x 44989999763379507-0180306WB59.91 unit

-

1 Piece(s) Quote 1760880For both upper and lower placement200Glass Sliding Door BookcaseCylinder lock, shelf board x 44989999763362507-0171306WB61.31 unit

-

1 Piece(s) Quote 8801790Dedicated for bottom support200Double-doored stackCylinder lock, shelf board x 44989999763386507-0210-52.71 unit

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Depth (mm) 515 Product Type Other Product Type Finished product
Uniform Load Capacity (kg / level) 60 Color Neogray Shelf Board Pitch(mm) 30
Additional shelf board N-33W Compatible metal fittings to prevent tipping over TK/NTK Type Amount Of Content 1 unit