(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Impact Extension Bar, 25.4 mm Square Drive

Impact Extension Bar, 25.4 mm Square Drive

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    1,803,461 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1/1WETB-160
1/1WETB-200
1/1WETB-250
1/1WETB-300
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall length
(mm)
Weight
(g)
JAN Code Trusco Code

1,803,461 VND

1 Piece(s) 9 Day(s) 160 1,060 4938905014791 769-5926

1,993,933 VND

1 Piece(s) 9 Day(s) 200 1,300 4938905014807 769-5934

2,060,708 VND

1 Piece(s) 9 Day(s) 250 1,543 4938905014814 769-5942

2,342,291 VND

1 Piece(s) 9 Day(s) 300 1,800 4938905014821 769-5951

Basic Specifications

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    Joint type
  • Materials
    Chromium-molybdenum steel
  • Accessories
    Pin, ring

Product Description

Impact extension bar, 25.4 mm square drive, made using alloy steel with excellent strength.
[Features]
· Extension bar for use with impact wrenches.
[Applications]
· For use when a nut or bolt is too far back and the socket will not reach, etc.

Part Number
1/1WETB-160
1/1WETB-200
1/1WETB-250
1/1WETB-300
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall length
(mm)
Weight
(g)
JAN Code Trusco Code

1,803,461 VND

1 Piece(s) 9 Day(s) 160 1,060 4938905014791 769-5926

1,993,933 VND

1 Piece(s) 9 Day(s) 200 1,300 4938905014807 769-5934

2,060,708 VND

1 Piece(s) 9 Day(s) 250 1,543 4938905014814 769-5942

2,342,291 VND

1 Piece(s) 9 Day(s) 300 1,800 4938905014821 769-5951

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1