(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
9.52 mm/12.7 mm Square Drive Sockets Hexagon Socket 12.7 Sq. Short Type (Inch) Standard Sockets(Inch)

9.52 mm/12.7 mm Square Drive Sockets Hexagon Socket 12.7 Sq. Short Type (Inch) Standard Sockets(Inch)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    467,496 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4020C
4025C
4030C
4035C
4040C
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Opposite side dimensions
(mm)

467,496 VND

1 Piece(s) 13 Day(s) 6.35

468,043 VND

1 Piece(s) 13 Day(s) 7.94

468,043 VND

1 Piece(s) 13 Day(s) 9.52

468,591 VND

1 Piece(s) 13 Day(s) 11.11

469,138 VND

1 Piece(s) 13 Day(s) 12.7

Basic Specifications

Product Description

[Features]
· Dedicated short type for set screws with hexagonal sockets (inch).
· Uses a special steel with high durability at a reasonable cost.

Part Number
4020C
4025C
4030C
4035C
4040C
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Opposite side dimensions
(mm)

467,496 VND

1 Piece(s) 13 Day(s) 6.35

468,043 VND

1 Piece(s) 13 Day(s) 7.94

468,043 VND

1 Piece(s) 13 Day(s) 9.52

468,591 VND

1 Piece(s) 13 Day(s) 11.11

469,138 VND

1 Piece(s) 13 Day(s) 12.7

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1