(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
S2 (Sq.6.35 mm) Torx E Type Socket (for Bolts)

S2 (Sq.6.35 mm) Torx E Type Socket (for Bolts)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    384,678 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S2-E5X25
S2-E5X50
S2-E5X75
S2-E6X25
S2-E6X50
S2-E6X75
S2-E7X25
S2-E7X50
S2-E7X75
S2-E8X25
S2-E8X50
S2-E8X75
S2-E10X25
S2-E10X50
S2-E10X75
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall length (L dimension)
(mm)
Drive Size Dimension d (φ)
(mm)

384,678 VND

1 Piece(s) 13 Day(s) 25 E5 9

501,751 VND

1 Piece(s) 13 Day(s) 50 E5 9

582,858 VND

1 Piece(s) 13 Day(s) 75 E5 9

384,786 VND

1 Piece(s) 13 Day(s) 25 E6 10

581,761 VND

1 Piece(s) 13 Day(s) 50 E6 10

627,450 VND

1 Piece(s) 13 Day(s) 75 E6 10

384,898 VND

1 Piece(s) 13 Day(s) 25 E7 11

502,518 VND

1 Piece(s) 13 Day(s) 50 E7 11

627,998 VND

1 Piece(s) 13 Day(s) 75 E7 11

384,898 VND

1 Piece(s) 13 Day(s) 25 E8 12

582,530 VND

1 Piece(s) 13 Day(s) 50 E8 12

628,763 VND

1 Piece(s) 13 Day(s) 75 E8 12

389,210 VND

1 Piece(s) 13 Day(s) 25 E10 15

583,843 VND

1 Piece(s) 13 Day(s) 50 E10 15

631,503 VND

1 Piece(s) 13 Day(s) 75 E10 15

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    Square
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4

Product Description

[Features]
· Good torque transmission efficiency, official licensed company.
· Uses a special steel with high durability at a reasonable cost.

Part Number
S2-E5X25
S2-E5X50
S2-E5X75
S2-E6X25
S2-E6X50
S2-E6X75
S2-E7X25
S2-E7X50
S2-E7X75
S2-E8X25
S2-E8X50
S2-E8X75
S2-E10X25
S2-E10X50
S2-E10X75
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall length (L dimension)
(mm)
Drive Size Dimension d (φ)
(mm)

384,678 VND

1 Piece(s) 13 Day(s) 25 E5 9

501,751 VND

1 Piece(s) 13 Day(s) 50 E5 9

582,858 VND

1 Piece(s) 13 Day(s) 75 E5 9

384,786 VND

1 Piece(s) 13 Day(s) 25 E6 10

581,761 VND

1 Piece(s) 13 Day(s) 50 E6 10

627,450 VND

1 Piece(s) 13 Day(s) 75 E6 10

384,898 VND

1 Piece(s) 13 Day(s) 25 E7 11

502,518 VND

1 Piece(s) 13 Day(s) 50 E7 11

627,998 VND

1 Piece(s) 13 Day(s) 75 E7 11

384,898 VND

1 Piece(s) 13 Day(s) 25 E8 12

582,530 VND

1 Piece(s) 13 Day(s) 50 E8 12

628,763 VND

1 Piece(s) 13 Day(s) 75 E8 12

389,210 VND

1 Piece(s) 13 Day(s) 25 E10 15

583,843 VND

1 Piece(s) 13 Day(s) 50 E10 15

631,503 VND

1 Piece(s) 13 Day(s) 75 E10 15

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1