(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
19.0 mm/25.4 mm Square Drive Sockets 25.40Sq. Deep Type, Deep Sockets (Single Hex)

19.0 mm/25.4 mm Square Drive Sockets 25.40Sq. Deep Type, Deep Sockets (Single Hex)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    1,852,975 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
822100
824100
826100
827100
829100
830100
832100
835100
836100
838100
841100
846100
850100
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension (S Measurement) Shape

1,852,975 VND

1 Piece(s) 16 Day(s) 22 A

1,860,640 VND

1 Piece(s) 16 Day(s) 24 A

1,854,068 VND

1 Piece(s) 16 Day(s) 26 A

1,859,546 VND

1 Piece(s) 16 Day(s) 27 A

1,932,355 VND

1 Piece(s) 16 Day(s) 29 A

1,941,118 VND

1 Piece(s) 16 Day(s) 30 A

1,943,308 VND

1 Piece(s) 16 Day(s) 32 B

2,031,453 VND

1 Piece(s) 16 Day(s) 35 B

2,185,835 VND

1 Piece(s) 16 Day(s) 36 C

2,261,533 VND

1 Piece(s) 16 Day(s) 38 C

2,561,835 VND

1 Piece(s) 16 Day(s) 41 C

3,011,041 VND

1 Piece(s) 16 Day(s) 46 C

3,600,693 VND

1 Piece(s) 16 Day(s) 50 C

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    100

Product Description

[Features]
· Long type for tightening bolts and nuts with impact wrench.
· Uses a special steel with high durability at a reasonable cost.

Part Number
822100
824100
826100
827100
829100
830100
832100
835100
836100
838100
841100
846100
850100
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension (S Measurement) Shape

1,852,975 VND

1 Piece(s) 16 Day(s) 22 A

1,860,640 VND

1 Piece(s) 16 Day(s) 24 A

1,854,068 VND

1 Piece(s) 16 Day(s) 26 A

1,859,546 VND

1 Piece(s) 16 Day(s) 27 A

1,932,355 VND

1 Piece(s) 16 Day(s) 29 A

1,941,118 VND

1 Piece(s) 16 Day(s) 30 A

1,943,308 VND

1 Piece(s) 16 Day(s) 32 B

2,031,453 VND

1 Piece(s) 16 Day(s) 35 B

2,185,835 VND

1 Piece(s) 16 Day(s) 36 C

2,261,533 VND

1 Piece(s) 16 Day(s) 38 C

2,561,835 VND

1 Piece(s) 16 Day(s) 41 C

3,011,041 VND

1 Piece(s) 16 Day(s) 46 C

3,600,693 VND

1 Piece(s) 16 Day(s) 50 C

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1