(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
19.0 mm/25.4 mm Square Drive Sockets 19.0Sq. Deep Type, Deep Sockets (Single Hex)

19.0 mm/25.4 mm Square Drive Sockets 19.0Sq. Deep Type, Deep Sockets (Single Hex)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    938,925 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
619100
621100
622100
623100
624100
626100
627100
629100
630100
632100
635100
636100
638100
641100
646100
650100
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension (S Measurement) Shape

938,925 VND

1 Piece(s) 13 Day(s) 19 A

944,401 VND

1 Piece(s) 13 Day(s) 21 A

949,878 VND

1 Piece(s) 13 Day(s) 22 A

953,163 VND

1 Piece(s) 13 Day(s) 23 B

960,831 VND

1 Piece(s) 13 Day(s) 24 B

956,450 VND

1 Piece(s) 13 Day(s) 26 B

1,032,546 VND

1 Piece(s) 13 Day(s) 27 C

1,262,228 VND

1 Piece(s) 13 Day(s) 29 C

1,261,133 VND

1 Piece(s) 13 Day(s) 30 C

1,412,530 VND

1 Piece(s) 13 Day(s) 32 C

1,518,006 VND

1 Piece(s) 13 Day(s) 35 C

1,563,625 VND

1 Piece(s) 13 Day(s) 36 C

1,774,086 VND

1 Piece(s) 13 Day(s) 38 C

1,820,800 VND

1 Piece(s) 13 Day(s) 41 C

2,196,596 VND

1 Piece(s) 13 Day(s) 46 C

2,553,073 VND

1 Piece(s) 13 Day(s) 50 C

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    100

Product Description

[Features]
· Long type for tightening bolts and nuts with impact wrench.
· Uses a special steel with high durability at a reasonable cost.

Part Number
619100
621100
622100
623100
624100
626100
627100
629100
630100
632100
635100
636100
638100
641100
646100
650100
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension (S Measurement) Shape

938,925 VND

1 Piece(s) 13 Day(s) 19 A

944,401 VND

1 Piece(s) 13 Day(s) 21 A

949,878 VND

1 Piece(s) 13 Day(s) 22 A

953,163 VND

1 Piece(s) 13 Day(s) 23 B

960,831 VND

1 Piece(s) 13 Day(s) 24 B

956,450 VND

1 Piece(s) 13 Day(s) 26 B

1,032,546 VND

1 Piece(s) 13 Day(s) 27 C

1,262,228 VND

1 Piece(s) 13 Day(s) 29 C

1,261,133 VND

1 Piece(s) 13 Day(s) 30 C

1,412,530 VND

1 Piece(s) 13 Day(s) 32 C

1,518,006 VND

1 Piece(s) 13 Day(s) 35 C

1,563,625 VND

1 Piece(s) 13 Day(s) 36 C

1,774,086 VND

1 Piece(s) 13 Day(s) 38 C

1,820,800 VND

1 Piece(s) 13 Day(s) 41 C

2,196,596 VND

1 Piece(s) 13 Day(s) 46 C

2,553,073 VND

1 Piece(s) 13 Day(s) 50 C

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1