(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pull wrench Tip heat treatment

Pull wrench Tip heat treatment

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,685,293VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy and certain pull bolt removal and refitting.
· Wrench does not slip when tightening and removing pull bolts, enabling reliable attachment and detachment.
· Does not fall off even when the wrench is released.
· The tip does not distort thanks to the heat treatment.

Part Number
JIS40-WNH
JIS50-WNH
P40T-WNH-MITSUI
P50T-WNH-MITSUI
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngH
(mm)
L
(mm)
W
(mm)
Note

1,685,293 VND

1 Piece(s) 6 Day(s) or more 2616019JIS#40

2,243,071 VND

1 Piece(s) 10 Day(s) or more 3319030JIS#50

2,382,516 VND

1 Piece(s) 10 Day(s) or more 2616019BT40-Mitsui Seiki

2,940,295 VND

1 Piece(s) 10 Day(s) or more 3319030BT50 - Mitsui Seiki

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Product Category Attachments/Accessories