(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· The individual abrasive balls on the specially coated grindstone fit the workpiece surface. Their spherical shape does not damage workpieces and enables heavy-duty work.
· Use with wet type.
[Applications]
· For deburring, rust removal, etc. of uneven inner surfaces.
· Optimal for deburring inside cylinders and internal polishing.
· For deburring of cross holes in machined parts.
· Use water-soluble cutting fluid or spindle oil as the cutting fluid.
· Do not use petroleum-based or emulsion types.
· Use right rotation, as it has a torsion shaft.
Type | Grindstone and brush | Particle Size(#) | 60 | Shaft Diameter(mm) | 6.4 |
---|---|---|---|---|---|
Grindstone section external diameter(mm) | 76 | Grindstone section length(mm) | 70 | Application: abrasive grains | For Hard Objects |
Identification Color | Black | RMAX After Polishing | 18S | Overall Length(mm) | 200 |
Compatible Pipe Inner Diameter (standard)(mm) | 66~73 | Maximum Engine Speed(min-1) | 1200 |
Please check the type/dimensions/specifications of the part KTM-70-SC-60 in the Polishing Balls series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KTM-70-SC-60 trong chuỗi Polishing Balls.