(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Uses a diamond sheet, an abrasive material having a sharp blade tip and maximum hardness, as the tip accessory. This features high grinding ability, superior durability and gentle contact.
[Applications]
· Grinding and polishing ceramics, carbide, stone and other difficult-to-cut material
Part Number |
---|
SDTD10015-180 |
SDTD10015-400 |
SDTD10015-800 |
SDTD5010-60 |
SDTD5010-100 |
SDTD7515-100 |
SDTD7515-180 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Diameter (mm) | Shaft Diameter (mm) | Particle Size (#) | Maximum Operating Rotational Speed (min-1 (r.p.m)) |
---|---|---|---|---|---|---|---|---|
6,212,221 VND | 1 Piece(s) | 6 Day(s) or more | 100 | 15 | 180 | 13000 | ||
4,112,586 VND | 1 Piece(s) | 6 Day(s) or more | 100 | 15 | 400 | 13000 | ||
4,720,878 VND | 1 Piece(s) | 8 Day(s) or more | 100 | 15 | 800 | 13000 | ||
4,525,656 VND | 1 Piece(s) | 8 Day(s) or more | 50 | 10 | 60 | 15000 | ||
3,202,926 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 10 | 100 | 15000 | ||
6,637,245 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 15 | 100 | 13000 | ||
5,394,196 VND | 1 Piece(s) | 7 Day(s) or more | 75 | 15 | 180 | 13000 |
Loading...Tải…
Type | Diamond Discs |