(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Piercing Type Temperature Sensor BT Series

Piercing Type Temperature Sensor BT Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,786,335VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ BT series are temperature sensors suitable for piercing measurements in semi-hard objects.
・ Needle thickness replacement type and other items can be easily combined to suit the application.

 
Part Number
BT-22E-TC1-ASP
BT-22K-TC1-ASP
BT-92E-TC1-ASP
BT-92K-TC1-ASP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTemperature Measuring Range
(°C)
Details Type Head Size
(φ/mm)
Pipe Length
(mm)
Tolerance
(°C)
Response Speed
(s)
Protective tube external diameter Length of protective tube
(mm)

2,786,335 VND

1 Piece(s) 15 Day(s) or more -200 to 300Type E1.530±2.51.5⌀1.5 mm30

2,786,335 VND

1 Piece(s) 14 Day(s) or more -200 to 300Type K1.530±2.51.5⌀1.5 mm30

3,937,351 VND

1 Piece(s) 9 Day(s) or more -200 to 500Type E5.0 (Tip: 3.0)1000 to 300°C: ±2.5°C/400°C: ±3.0°C/500°C: ±3.8°C3⌀5.0 mm (Tip ⌀3.0 mm)100

3,937,351 VND

1 Piece(s) 15 Day(s) or more -200 to 500Type K5.0 (Tip: 3.0)1000 to 300°C: ±2.5°C/400°C: ±3.0°C/500°C: ±3.8°C3⌀5.0 mm (Tip ⌀3.0 mm)100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Thermometer (External Sensor Type) With/without Grip With Grip Cord Type Silicone
Cord length(m) 1 Plug shape Standard Plug Pipe Material Stainless Steel
Repairability Not Repairable Tip Shape Conical Cut