(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hand Socket 3/8" (9.5 mm) Anti-Tamper Torx Bit Socket 3025

Hand Socket 3/8" (9.5 mm) Anti-Tamper Torx Bit Socket 3025

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    400,911 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3025.50-T10H
3025.50-T15H
3025.50-T20H
3025.50-T25H
3025.50-T27H
3025.50-T30H
3025.50-T40H
3025.50-T45H
3025.50-T50H
3025.50-T55H
3025.160-T25H
3025.160-T27H
3025.160-T30H
3025.160-T40H
3025.160-T45H
3025.160-T50H
3025.160-T55H
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Tip dimensions Outer Diameter
(mm)
Trusco Code Mass
(g)

400,911 VND

1 Piece(s) 9 Day(s) 50 23.5 mm 18 811-8809 37

401,021 VND

1 Piece(s) 9 Day(s) 50 23.5 mm 18 811-8811 38

401,021 VND

1 Piece(s) 9 Day(s) 50 23.5 mm 18 811-8813 38

401,021 VND

1 Piece(s) 9 Day(s) 50 23.5 mm 18 811-8815 38

401,021 VND

1 Piece(s) 9 Day(s) 50 23.5 mm 18 811-8817 38

401,131 VND

1 Piece(s) 9 Day(s) 50 23.5 mm 18 811-8819 39

481,760 VND

1 Piece(s) 9 Day(s) 50 23.5 mm 18 811-8821 40

481,868 VND

1 Piece(s) 9 Day(s) 50 23.5 mm 18 811-8823 41

484,060 VND

1 Piece(s) 9 Day(s) 50 23.5 mm 20 811-8825 61

484,060 VND

1 Piece(s) 9 Day(s) 50 23.5 mm 20 811-8827 61

636,670 VND

1 Piece(s) 16 Day(s) 160 133.5 mm 18 811-8791 83

636,670 VND

1 Piece(s) 16 Day(s) 160 133.5 mm 18 811-8792 83

636,780 VND

1 Piece(s) 16 Day(s) 160 133.5 mm 18 811-8793 84

707,011 VND

1 Piece(s) 16 Day(s) 160 133.5 mm 18 811-8794 85

707,120 VND

1 Piece(s) 16 Day(s) 160 133.5 mm 18 811-8795 86

711,720 VND

1 Piece(s) 16 Day(s) 160 133.5 mm 20 811-8796 128

711,720 VND

1 Piece(s) 16 Day(s) 160 133.5 mm 20 811-8797 128

Basic Specifications

  • Product Type
    Other
  • Insertion Angle(mm)
    9.5
  • Details Type
    Anti-tamper Torx type
Part Number
3025.50-T10H
3025.50-T15H
3025.50-T20H
3025.50-T25H
3025.50-T27H
3025.50-T30H
3025.50-T40H
3025.50-T45H
3025.50-T50H
3025.50-T55H
3025.160-T25H
3025.160-T27H
3025.160-T30H
3025.160-T40H
3025.160-T45H
3025.160-T50H
3025.160-T55H
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Tip dimensions Outer Diameter
(mm)
Trusco Code Mass
(g)

400,911 VND

1 Piece(s) 9 Day(s) 50 23.5 mm 18 811-8809 37

401,021 VND

1 Piece(s) 9 Day(s) 50 23.5 mm 18 811-8811 38

401,021 VND

1 Piece(s) 9 Day(s) 50 23.5 mm 18 811-8813 38

401,021 VND

1 Piece(s) 9 Day(s) 50 23.5 mm 18 811-8815 38

401,021 VND

1 Piece(s) 9 Day(s) 50 23.5 mm 18 811-8817 38

401,131 VND

1 Piece(s) 9 Day(s) 50 23.5 mm 18 811-8819 39

481,760 VND

1 Piece(s) 9 Day(s) 50 23.5 mm 18 811-8821 40

481,868 VND

1 Piece(s) 9 Day(s) 50 23.5 mm 18 811-8823 41

484,060 VND

1 Piece(s) 9 Day(s) 50 23.5 mm 20 811-8825 61

484,060 VND

1 Piece(s) 9 Day(s) 50 23.5 mm 20 811-8827 61

636,670 VND

1 Piece(s) 16 Day(s) 160 133.5 mm 18 811-8791 83

636,670 VND

1 Piece(s) 16 Day(s) 160 133.5 mm 18 811-8792 83

636,780 VND

1 Piece(s) 16 Day(s) 160 133.5 mm 18 811-8793 84

707,011 VND

1 Piece(s) 16 Day(s) 160 133.5 mm 18 811-8794 85

707,120 VND

1 Piece(s) 16 Day(s) 160 133.5 mm 18 811-8795 86

711,720 VND

1 Piece(s) 16 Day(s) 160 133.5 mm 20 811-8796 128

711,720 VND

1 Piece(s) 16 Day(s) 160 133.5 mm 20 811-8797 128

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1