(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hand Socket 1/4" (6.35 mm) Anti-Tamper Torx Bit Socket 2025-28 (TH)

Hand Socket 1/4" (6.35 mm) Anti-Tamper Torx Bit Socket 2025-28 (TH)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    369,268 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2025.28-T10H
2025.28-T15H
2025.28-T20H
2025.28-T25H
2025.28-T27H
2025.28-T30H
2025.28-T40H
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Shaft measurements
(mm)
Trusco Code Mass
(g)

369,268 VND

1 Piece(s) 16 Day(s) 2.7 811-8406 10

369,268 VND

1 Piece(s) 16 Day(s) 3.3 811-8408 10

369,376 VND

1 Piece(s) 16 Day(s) 3.9 811-8410 11

369,376 VND

1 Piece(s) 9 Day(s) 4.5 811-8412 11

369,488 VND

1 Piece(s) 16 Day(s) 5 811-8414 12

369,488 VND

1 Piece(s) 9 Day(s) 5.6 811-8416 12

369,598 VND

1 Piece(s) 16 Day(s) 6.7 811-8418 13

Basic Specifications

  • Product Type
    Other
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    28
  • Details Type
    Anti-tamper Torx type
  • Tip dimensions
    12 mm
  • Outer Diameter(mm)
    12
Part Number
2025.28-T10H
2025.28-T15H
2025.28-T20H
2025.28-T25H
2025.28-T27H
2025.28-T30H
2025.28-T40H
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Shaft measurements
(mm)
Trusco Code Mass
(g)

369,268 VND

1 Piece(s) 16 Day(s) 2.7 811-8406 10

369,268 VND

1 Piece(s) 16 Day(s) 3.3 811-8408 10

369,376 VND

1 Piece(s) 16 Day(s) 3.9 811-8410 11

369,376 VND

1 Piece(s) 9 Day(s) 4.5 811-8412 11

369,488 VND

1 Piece(s) 16 Day(s) 5 811-8414 12

369,488 VND

1 Piece(s) 9 Day(s) 5.6 811-8416 12

369,598 VND

1 Piece(s) 16 Day(s) 6.7 811-8418 13

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1