(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vibration Isolating Socket 3/8 "(9.5 mm) Extension Bar NV14760 -75P/-125P/-175P/-250P

Vibration Isolating Socket 3/8 "(9.5 mm) Extension Bar NV14760 -75P/-125P/-175P/-250P

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    1,342,800 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NV14760-75P
NV14760-125P
NV14760-175P
NV14760-250P
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

1,342,800 VND

1 Piece(s) 16 Day(s) 75 812-0068 149

1,527,480 VND

1 Piece(s) 16 Day(s) 125 812-0065 230

1,591,200 VND

1 Piece(s) 9 Day(s) 175 812-0066 308

1,657,080 VND

1 Piece(s) 16 Day(s) 250 812-0067 422

Basic Specifications

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Dimension D(mm)
    25
Part Number
NV14760-75P
NV14760-125P
NV14760-175P
NV14760-250P
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

1,342,800 VND

1 Piece(s) 16 Day(s) 75 812-0068 149

1,527,480 VND

1 Piece(s) 16 Day(s) 125 812-0065 230

1,591,200 VND

1 Piece(s) 9 Day(s) 175 812-0066 308

1,657,080 VND

1 Piece(s) 16 Day(s) 250 812-0067 422

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1