(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Impact Wrench Extension Bar P8EX□

Impact Wrench Extension Bar P8EX□

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    1,969,018 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
P8EX160
P8EX200
P8EX250
P8EX300
P8EX330
P8EX400
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

1,969,018 VND

1 Piece(s) 12 Day(s) 160 817-4272 1,280

2,129,812 VND

1 Piece(s) 12 Day(s) 200 817-4273 1,560

2,314,152 VND

1 Piece(s) 12 Day(s) 250 817-4274 1,920

2,627,885 VND

1 Piece(s) 12 Day(s) 300 817-4275 2,280

2,716,667 VND

1 Piece(s) 12 Day(s) 330 817-4276 2,500

3,840,520 VND

1 Piece(s) 12 Day(s) 400 817-4277 3,000

Basic Specifications

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Dimension D(mm)
    52
  • Dimension D(mm)
    34

Product Description

[Features]
· Standard impact wrench extension bar.

Part Number
P8EX160
P8EX200
P8EX250
P8EX300
P8EX330
P8EX400
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

1,969,018 VND

1 Piece(s) 12 Day(s) 160 817-4272 1,280

2,129,812 VND

1 Piece(s) 12 Day(s) 200 817-4273 1,560

2,314,152 VND

1 Piece(s) 12 Day(s) 250 817-4274 1,920

2,627,885 VND

1 Piece(s) 12 Day(s) 300 817-4275 2,280

2,716,667 VND

1 Piece(s) 12 Day(s) 330 817-4276 2,500

3,840,520 VND

1 Piece(s) 12 Day(s) 400 817-4277 3,000

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1