(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Impact Wrench Standard Socket P4S□X□

Impact Wrench Standard Socket P4S□X□

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    718,750 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
P4S6X1.0
P4S8X1.25
P4S10X1.5
P4S10X1.25
P4S12X1.25
P4S12X1.75
P4S14X1.5
P4S14X2.0
P4S16X1.5
P4S16X2.0
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Trusco Code Dimension d1
(mm)
metric screw Pitch
(mm)
Mass
(g)

718,750 VND

1 Piece(s) 9 Day(s) 817-4940 13 M6 1 117

718,750 VND

1 Piece(s) 9 Day(s) 817-4941 15 M8 1.25 122

785,795 VND

1 Piece(s) 9 Day(s) 817-4933 17 M10 1.5 125

785,795 VND

1 Piece(s) 9 Day(s) 817-4932 17 M10 1.25 125

718,750 VND

1 Piece(s) 9 Day(s) 817-4934 19 M12 1.25 130

718,750 VND

1 Piece(s) 9 Day(s) 817-4935 19 M12 1.75 131

743,750 VND

1 Piece(s) 9 Day(s) 817-4936 22 M14 1.5 134

743,750 VND

1 Piece(s) 9 Day(s) 817-4937 22 M14 2 135

841,667 VND

1 Piece(s) 9 Day(s) 817-4938 25 M16 1.5 140

841,667 VND

1 Piece(s) 9 Day(s) 817-4939 25 M16 2 141

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Special
  • Overall length (L dimension)(mm)
    50
  • Dimension D2(mm)
    25
  • Dimensions ℓ1(mm)
    12

Product Description

[Features]
· When inserting stud bolt, the bolt head contacts a steel ball,
  and after it is inserted, the socket can be removed with a light reversal.

Part Number
P4S6X1.0
P4S8X1.25
P4S10X1.5
P4S10X1.25
P4S12X1.25
P4S12X1.75
P4S14X1.5
P4S14X2.0
P4S16X1.5
P4S16X2.0
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Trusco Code Dimension d1
(mm)
metric screw Pitch
(mm)
Mass
(g)

718,750 VND

1 Piece(s) 9 Day(s) 817-4940 13 M6 1 117

718,750 VND

1 Piece(s) 9 Day(s) 817-4941 15 M8 1.25 122

785,795 VND

1 Piece(s) 9 Day(s) 817-4933 17 M10 1.5 125

785,795 VND

1 Piece(s) 9 Day(s) 817-4932 17 M10 1.25 125

718,750 VND

1 Piece(s) 9 Day(s) 817-4934 19 M12 1.25 130

718,750 VND

1 Piece(s) 9 Day(s) 817-4935 19 M12 1.75 131

743,750 VND

1 Piece(s) 9 Day(s) 817-4936 22 M14 1.5 134

743,750 VND

1 Piece(s) 9 Day(s) 817-4937 22 M14 2 135

841,667 VND

1 Piece(s) 9 Day(s) 817-4938 25 M16 1.5 140

841,667 VND

1 Piece(s) 9 Day(s) 817-4939 25 M16 2 141

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1