(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
HM Series end mill that has both high hardness and elastic modulus due to the use of carbide material and can process high hardness steel.
Part Number |
---|
HM-2BL-R1.0 |
HM-2BL-R1.5 |
HM-2BL-R2.0 |
HM-2BL-R2.5 |
HM-2BL-R4.0 |
HM-2BL-R5.0 |
HM-2BL-R6.0 |
HM-2BL-R7.0 |
HM-2BL-R8.0 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Blade diameter (mm) | Blade diameter tolerance |
---|---|---|---|---|---|---|---|---|---|---|
839,223 VND | 1 Piece(s) | 6 Day(s) or more | 1 | 4 | 75 | 6 | 2.0 | 0~-0.020 | ||
839,223 VND | 1 Piece(s) | 4 Day(s) or more | 1.5 | 6 | 75 | 6 | 3.0 | 0~-0.020 | ||
839,223 VND | 1 Piece(s) | 6 Day(s) or more | 2 | 8 | 75 | 6 | 4.0 | 0~-0.020 | ||
839,223 VND | 1 Piece(s) | 6 Day(s) or more | 2.5 | 10 | 75 | 6 | 5.0 | 0~-0.020 | ||
1,486,645 VND | 1 Piece(s) | 6 Day(s) or more | 4 | 16 | 100 | 8 | 8.0 | 0~-0.020 | ||
2,165,540 VND | 1 Piece(s) | 6 Day(s) or more | 5 | 20 | 100 | 10 | 10 | 0~-0.020 | ||
2,756,386 VND | 1 Piece(s) | 6 Day(s) or more | 6 | 24 | 100 | 12 | 12 | 0~-0.020 | ||
3,771,540 VND | 1 Piece(s) | 6 Day(s) or more | 7 | 28 | 100 | 14 | 14 | 0~-0.030 | ||
6,362,021 VND | 1 Piece(s) | 6 Day(s) or more | 8 | 32 | 150 | 16 | 16 | 0~-0.030 |
Loading...Tải…
Type | Ball | work material | High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | For General Steels (AlCrN, etc.) | R Precision(μm) | ±0.01 | Machining Application | Curved surface / Engraving / R Groove |
Torsional Angle(°) | 35 | Features | Surface Treatment: AlTiN |