(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Milling Cutter, BMR03 Series

Milling Cutter, BMR03 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,544,843VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[BMR03 Series]A milling machine cutter with a handle for profiling.
2-flute type.

Part Number
BMR03-020-G25-M
BMR03-025-G25-M
BMR03-030-G32-M
BMR03-032-G32-M
BMR03-040-G40-M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
ae
(mm)
Mass
(g)

3,544,843 VND

1 Piece(s) 6 Day(s) or more 10200202010025600

3,762,378 VND

1 Piece(s) 6 Day(s) or more 12.5200252510025700

4,415,775 VND

1 Piece(s) 6 Day(s) or more 152503030150321300

4,509,003 VND

1 Piece(s) 6 Day(s) or more 162503232150321400

6,591,108 VND

1 Piece(s) 6 Day(s) or more 202504040150402000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Machining Application Plane / Side / Groove / Plunging (Z feed) work material Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron Mounting Method With handle
Number of flutes(sheet) 2