(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Milling Cutter, EMP02 Series

Milling Cutter, EMP02 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,322,545VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

EMP02 series milling machine cutter for flat and side surface machining of general steel, heat-treated steel, high hardness steel, stainless steel, cast iron, and aluminum.

Part Number
EMP02-050-A22-AP16-05
EMP02-100-B32-AP16-08
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Mass
(g)

4,322,545 VND

1 Piece(s) 6 Day(s) or more 5040225300

6,932,946 VND

1 Piece(s) 6 Day(s) or more 100503281600

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Machining Application Plane / Side work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum Mounting Method Arbor
Maximum Cutting Depth (Ad)(mm) 15.5