(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Milling Cutter, EMP01 Series

Milling Cutter, EMP01 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,338,435VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
EMP01 series milling machine cutter.
[Applications]
Suitable for flat surfaces, sides surfaces, grooves, and plunges.

 
Part Number
EMP01-012-G16-AP11-01
EMP01-016-G16-AP11-02
EMP01-020-G20-AP11-02
EMP01-025-G25-AP11-03
EMP01-025-G25-AP16-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)

1,338,435 VND

1 Piece(s) 6 Day(s) or more 128516110.525

1,823,660 VND

1 Piece(s) 6 Day(s) or more 169016210.525

1,853,787 VND

1 Piece(s) 6 Day(s) or more 2010020210.530

2,576,847 VND

1 Piece(s) 6 Day(s) or more 2511525310.535

2,053,186 VND

1 Piece(s) 6 Day(s) or more 2511525215.535

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Machining Application Plane / Side / Groove / Plunging (Z feed) work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum Mounting Method With handle