(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Milling Cutter, Tip for BMR04 Series

Milling Cutter, Tip for BMR04 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      253,955VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for BMR04 series milling machine cutter.
Materials: YBG252; application: milling machining; surface treatment: PVD coating; usable work material: P type, M type

Part Number
ZOHX1203-GM-YBG252
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

253,955 VND

10 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape (initial letter of model number) Other Clearance angle Other work material Steel / Stainless Steel / Cast Iron
Available corners 4 φI.C(mm) 12 S(mm) 3
φd(mm) 4 R(mm) 6 Applicable Cutter φ12
Material type YBG252 Material Classification PVD Coating