(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flat Shaped Simple Partition (Aluminum Compound Plate Type)

Flat Shaped Simple Partition (Aluminum Compound Plate Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,187,942VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is an assembly type simple partition.
· Includes caster stoppers for easy movement.
[Applications]
· For partitioning factories and work sites.
[Material]
· Frame: ABS Resin-Coated Hot Dip Galvanized Steel Pipe
· Panel: aluminum, foamed resin composite material

Part Number
SPS-P-33B
SPS-P-34B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHeight
(mm)
Depth
(mm)
Trusco Code Mass
(kg)
Amount Of Content

7,187,942 VND

1 Piece(s) 14 Day(s) or more 1050434460-13607.31 unit

8,821,594 VND

1 Piece(s) 14 Day(s) or more 1800550460-1378101 unit

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Frontage(mm) 934 Product Type Partition Color White
Type Assembly type Caster(piece) 4 Specifications Casters: 50 mm with Rubber Wheel (with Stopper)
Amount Of Content 1 unit