(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Paint Clip

Paint Clip

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    196,933 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TC-PC-L
TC-PC-L-BS
TC-PC-S
TC-PC-S-BS
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
JAN Code Trusco Code Set Content Amount Of Content

199,671 VND

1 Piece(s) 9 Day(s) 135 4989999386967 769-0860 L5 pieces 1 pc.

286,833 VND

1 Piece(s) 6 Day(s) or more 200 4989999386981 769-0878 Base + L3 Unit 1 pc.

196,933 VND

1 Piece(s) 9 Day(s) 135 4989999386950 769-0886 S10 pieces 1 pc.

276,391 VND

1 Piece(s) 6 Day(s) or more 200 4989999386974 769-0894 Base + S5 Unit 1 pc.

Basic Specifications

  • Product Specifications
    Other
  • Other
    Option
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The tip is sharp.
· With stoppers.
[Applications]
· Displays
· Coating work
· As a clip for painting

Part Number
TC-PC-L
TC-PC-L-BS
TC-PC-S
TC-PC-S-BS
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
JAN Code Trusco Code Set Content Amount Of Content

199,671 VND

1 Piece(s) 9 Day(s) 135 4989999386967 769-0860 L5 pieces 1 pc.

286,833 VND

1 Piece(s) 6 Day(s) or more 200 4989999386981 769-0878 Base + L3 Unit 1 pc.

196,933 VND

1 Piece(s) 9 Day(s) 135 4989999386950 769-0886 S10 pieces 1 pc.

276,391 VND

1 Piece(s) 6 Day(s) or more 200 4989999386974 769-0894 Base + S5 Unit 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●It is convenient for clipping small objects to paint.

Usage

●Coating Work