(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Knurled Nut (Made of Steel) Flat Head

Knurled Nut (Made of Steel) Flat Head

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    4,729,523 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NSD4MR
NSD5MR
NSD6MR
NSD8MR
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng JAN Code Trusco Code Mass
(g)
Caulking Thickness
(mm)
Pilot Hole Dia.
(mm)
Amount Of Content

4,729,523 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202071734 372-4808 1380 0.5–2.5 6.1 1 Box (1000 pcs)

5,194,537 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202071772 372-4841 1940 0.5–2.5 7.1 1 Box (1000 pcs)

7,174,920 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202071819 372-4875 4150 1.0~3.5 9.1 1 Box (1000 pcs)

9,042,079 VND

1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 4963202071857 372-4905 5770 1.0~4.0 11.1 1 Box (1000 pcs)

Basic Specifications

  • Amount Of Content
    1 Box (1000 pcs)

Product Description

[Features]
· Soft setting makes this optimal for thin boards or soft base materials.
· The tapered end is easy to insert into pilot holes, making it optimal for automatic driving, etc.
· The knurled body firmly grips the base material to minimize co-rotation. (However, depends on the conditions.)
[Applications]
· For mounting accessories on a thin board, connecting pipes and flat boards, or leveling agricultural equipment or tools, etc.
[Materials]
· Steel (SWCH)

Part Number
NSD4MR
NSD5MR
NSD6MR
NSD8MR
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng JAN Code Trusco Code Mass
(g)
Caulking Thickness
(mm)
Pilot Hole Dia.
(mm)
Amount Of Content

4,729,523 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202071734 372-4808 1380 0.5–2.5 6.1 1 Box (1000 pcs)

5,194,537 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202071772 372-4841 1940 0.5–2.5 7.1 1 Box (1000 pcs)

7,174,920 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202071819 372-4875 4150 1.0~3.5 9.1 1 Box (1000 pcs)

9,042,079 VND

1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 4963202071857 372-4905 5770 1.0~4.0 11.1 1 Box (1000 pcs)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1