(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Blind Rivet (Aluminum/Made with Aluminum), Comes in Box

Blind Rivet (Aluminum/Made with Aluminum), Comes in Box

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    2,090,266 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NA3-2
NA3-3
NA3-4
NA4-1
NA4-2
NA4-3
NA4-4
NA4-5
NA4-6
NA4-8
NA4-10
NA4-12
NA5-2
NA5-3
NA5-4
NA5-5
NA5-6
NA5-8
NA5-10
NA5-12
NA6-2
NA6-3
NA6-4
NA6-5
NA6-6
NA6-8
NA6-10
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng JAN Code Trusco Code Mass
(g)
Caulking Thickness
(mm)
Rivet Length
(mm)
Flange diameter
(mm)
Pilot Hole Dia.
(mm)
Rivet diameter
(mm)
Shear Load
(N)
Pull-out Load
(N)
Amount Of Content

2,090,266 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202028677 125-8249 290 1.0–3.2 5.6 4.8 2.5~2.6 2.4 470 650 1 Box (1000 pcs)

2,147,087 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202028714 125-8273 330 1.6~4.8 7.6 4.8 2.5~2.6 2.4 470 650 1 Box (1000 pcs)

2,183,853 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202028752 125-8290 320 3.2~6.4 9.1 4.8 2.5~2.6 2.4 470 650 1 Box (1000 pcs)

2,226,051 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004367 125-8320 500 1.0–1.6 4.8 6.4 3.3–3.4 3.2 740 970 1 Box (1000 pcs)

2,274,099 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004374 125-8346 500 1.0–3.2 6.5 6.4 3.3–3.4 3.2 740 970 1 Box (1000 pcs)

2,343,872 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004381 125-8371 560 1.6~4.8 8.2 6.4 3.3–3.4 3.2 740 970 1 Box (1000 pcs)

2,391,501 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004398 125-8401 560 3.2~6.4 9.9 6.4 3.3–3.4 3.2 740 970 1 Box (1000 pcs)

2,619,621 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004404 125-8435 670 4.8~8.0 11.6 6.4 3.3–3.4 3.2 740 970 1 Box (1000 pcs)

2,851,084 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004411 125-8460 700 6.4~9.5 13.3 6.4 3.3–3.4 3.2 740 970 1 Box (1000 pcs)

3,151,066 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004428 125-8494 720 9.5~12.7 16.7 6.4 3.3–3.4 3.2 740 970 1 Box (1000 pcs)

5,046,217 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202028790 372-3291 840 12.7~15.9 19.0 6.4 3.3–3.4 3.2 740 970 1 Box (1000 pcs)

6,061,059 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202027915 372-3305 880 15.9~19.1 23.0 6.4 3.3–3.4 3.2 740 970 1 Box (1000 pcs)

3,345,762 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004435 125-8516 900 1.2~3.2 7.2 8 4.1~4.2 4 1150 1640 1 Box (1000 pcs)

3,522,074 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202020299 125-8541 930 1.6~4.8 8.9 8 4.1~4.2 4 1150 1640 1 Box (1000 pcs)

3,601,457 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004442 125-8575 980 3.2~6.4 10.5 8 4.1~4.2 4 1150 1640 1 Box (1000 pcs)

3,761,057 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202020374 125-8605 1000 4.8~8.0 12.2 8 4.1~4.2 4 1150 1640 1 Box (1000 pcs)

3,934,027 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004459 125-8630 1190 6.4~9.5 13.9 8 4.1~4.2 4 1150 1640 1 Box (1000 pcs)

4,445,000 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004466 125-8664 1190 9.5~12.7 17.2 8 4.1~4.2 4 1150 1640 1 Box (1000 pcs)

6,281,659 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202028042 372-3356 1380 12.7~15.9 19.7 8 4.1~4.2 4 1150 1640 1 Box (1000 pcs)

6,662,277 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202028127 372-3364 1440 15.9~19.1 23.0 8 4.1~4.3 4 1150 1640 1 Box (1000 pcs)

4,733,701 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004473 125-8699 1560 1.6~3.2 7.6 9.6 4.9~5.0 4.8 1680 2380 1 Box (1000 pcs)

4,932,157 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202020459 125-8711 3780 1.6~4.8 9.3 9.6 4.9~5.0 4.8 1680 2380 1 Box (1000 pcs)

5,081,312 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004480 125-8745 1560 3.2~6.4 11.0 9.6 4.9~5.0 4.8 1680 2380 1 Box (1000 pcs)

5,277,680 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202028202 125-8770 1690 4.8~8.0 12.8 9.6 4.9~5.0 4.8 1680 2380 1 Box (1000 pcs)

5,597,716 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004497 125-8800 980 6.4~9.5 14.5 9.6 4.9~5.0 4.8 1680 2380 1 Box (1000 pcs)

6,150,886 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004503 125-8834 1890 9.5~12.7 17.9 9.6 4.9~5.0 4.8 1680 2380 1 Box (1000 pcs)

6,775,919 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004510 125-8869 2030 12.7~15.9 21.3 9.6 4.9~5.0 4.8 1680 2380 1 Box (1000 pcs)

Basic Specifications

  • Amount Of Content
    1 Box (1000 pcs)

Product Description

[Features]
· Enables single-action connection of multiple base materials from one side. Advantages include requiring less work than welding and increased productivity.
[Applications]
· Automobile body plates, electric machine plates, etc.
[Materials]
· Rivet main body (flange): Aluminum (A5052)
· Mandrel (shaft): Aluminum (A2017)

Part Number
NA3-2
NA3-3
NA3-4
NA4-1
NA4-2
NA4-3
NA4-4
NA4-5
NA4-6
NA4-8
NA4-10
NA4-12
NA5-2
NA5-3
NA5-4
NA5-5
NA5-6
NA5-8
NA5-10
NA5-12
NA6-2
NA6-3
NA6-4
NA6-5
NA6-6
NA6-8
NA6-10
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng JAN Code Trusco Code Mass
(g)
Caulking Thickness
(mm)
Rivet Length
(mm)
Flange diameter
(mm)
Pilot Hole Dia.
(mm)
Rivet diameter
(mm)
Shear Load
(N)
Pull-out Load
(N)
Amount Of Content

2,090,266 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202028677 125-8249 290 1.0–3.2 5.6 4.8 2.5~2.6 2.4 470 650 1 Box (1000 pcs)

2,147,087 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202028714 125-8273 330 1.6~4.8 7.6 4.8 2.5~2.6 2.4 470 650 1 Box (1000 pcs)

2,183,853 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202028752 125-8290 320 3.2~6.4 9.1 4.8 2.5~2.6 2.4 470 650 1 Box (1000 pcs)

2,226,051 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004367 125-8320 500 1.0–1.6 4.8 6.4 3.3–3.4 3.2 740 970 1 Box (1000 pcs)

2,274,099 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004374 125-8346 500 1.0–3.2 6.5 6.4 3.3–3.4 3.2 740 970 1 Box (1000 pcs)

2,343,872 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004381 125-8371 560 1.6~4.8 8.2 6.4 3.3–3.4 3.2 740 970 1 Box (1000 pcs)

2,391,501 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004398 125-8401 560 3.2~6.4 9.9 6.4 3.3–3.4 3.2 740 970 1 Box (1000 pcs)

2,619,621 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004404 125-8435 670 4.8~8.0 11.6 6.4 3.3–3.4 3.2 740 970 1 Box (1000 pcs)

2,851,084 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004411 125-8460 700 6.4~9.5 13.3 6.4 3.3–3.4 3.2 740 970 1 Box (1000 pcs)

3,151,066 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004428 125-8494 720 9.5~12.7 16.7 6.4 3.3–3.4 3.2 740 970 1 Box (1000 pcs)

5,046,217 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202028790 372-3291 840 12.7~15.9 19.0 6.4 3.3–3.4 3.2 740 970 1 Box (1000 pcs)

6,061,059 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202027915 372-3305 880 15.9~19.1 23.0 6.4 3.3–3.4 3.2 740 970 1 Box (1000 pcs)

3,345,762 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004435 125-8516 900 1.2~3.2 7.2 8 4.1~4.2 4 1150 1640 1 Box (1000 pcs)

3,522,074 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202020299 125-8541 930 1.6~4.8 8.9 8 4.1~4.2 4 1150 1640 1 Box (1000 pcs)

3,601,457 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004442 125-8575 980 3.2~6.4 10.5 8 4.1~4.2 4 1150 1640 1 Box (1000 pcs)

3,761,057 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202020374 125-8605 1000 4.8~8.0 12.2 8 4.1~4.2 4 1150 1640 1 Box (1000 pcs)

3,934,027 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004459 125-8630 1190 6.4~9.5 13.9 8 4.1~4.2 4 1150 1640 1 Box (1000 pcs)

4,445,000 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004466 125-8664 1190 9.5~12.7 17.2 8 4.1~4.2 4 1150 1640 1 Box (1000 pcs)

6,281,659 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202028042 372-3356 1380 12.7~15.9 19.7 8 4.1~4.2 4 1150 1640 1 Box (1000 pcs)

6,662,277 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202028127 372-3364 1440 15.9~19.1 23.0 8 4.1~4.3 4 1150 1640 1 Box (1000 pcs)

4,733,701 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004473 125-8699 1560 1.6~3.2 7.6 9.6 4.9~5.0 4.8 1680 2380 1 Box (1000 pcs)

4,932,157 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202020459 125-8711 3780 1.6~4.8 9.3 9.6 4.9~5.0 4.8 1680 2380 1 Box (1000 pcs)

5,081,312 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004480 125-8745 1560 3.2~6.4 11.0 9.6 4.9~5.0 4.8 1680 2380 1 Box (1000 pcs)

5,277,680 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202028202 125-8770 1690 4.8~8.0 12.8 9.6 4.9~5.0 4.8 1680 2380 1 Box (1000 pcs)

5,597,716 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004497 125-8800 980 6.4~9.5 14.5 9.6 4.9~5.0 4.8 1680 2380 1 Box (1000 pcs)

6,150,886 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004503 125-8834 1890 9.5~12.7 17.9 9.6 4.9~5.0 4.8 1680 2380 1 Box (1000 pcs)

6,775,919 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202004510 125-8869 2030 12.7~15.9 21.3 9.6 4.9~5.0 4.8 1680 2380 1 Box (1000 pcs)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1