(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vise Parts (Shaft) Screws for Shaft

Vise Parts (Shaft) Screws for Shaft
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      43,068VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Shaft screw.
·Please select according to the compatible model.

 
Part Number
CR-75NSFN
CR-100NSFN
CR-125NSFN
CR-150NSFN
FV-75SFN
FV-100SFN
FV-125SFN
FV-150SFN
TBVR-65SFN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngProduct Name Compatible Model JAN Code Trusco Code Mass
(g)

43,068 VND

1 Piece(s) 7 Day(s) or more -CR-75N4989999398908761-16252.0

43,178 VND

1 Piece(s) 7 Day(s) or more -CR-100N4989999398915761-16332.5

43,068 VND

1 Piece(s) 7 Day(s) or more -CR-125N4989999398922761-16412.0

43,068 VND

1 Piece(s) 7 Day(s) or more -CR-150N4989999398939761-16502.0

43,068 VND

1 Piece(s) 7 Day(s) or more -FV-754989999398984761-17062.0

43,178 VND

1 Piece(s) 7 Day(s) or more -FV-1004989999398991761-17142.5

43,068 VND

1 Piece(s) 8 Day(s) or more -FV-1254989999399080761-17222.0

43,178 VND

1 Piece(s) 7 Day(s) or more -FV-1504989999399097761-17312.5

75,710 VND

1 Piece(s) 9 Day(s) Shaft fixation screwTBVR-654989999376609762-3259300

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number Contained In A Packet 1 pc.