(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spiral Step Drill Set (Titanium Coated Type) Set of 3

Spiral Step Drill Set (Titanium Coated Type) Set of 3
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,667,119VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· A high-grade material is used, enabling stable drilling without load or chatter.
[Applications]
· Work materials: Iron plate, copper plate, stainless steel, aluminum, plastic (up to 4 mm)
[Set Contents]
· 101050-9T, 101051T, 101052T

Part Number
101026T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber Contained In A Packet

10,667,119 VND

1 Piece(s) 9 Day(s) 1S (3 pcs.)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Step width(mm) 4 Surface Treatment Titanium Coating JAN Code 4007140001122
Trusco Code 765-9512 Number Contained In A Packet 1S (3 pcs.)

Please check the type/dimensions/specifications of the part 101026T in the Spiral Step Drill Set (Titanium Coated Type) Set of 3 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 101026T trong chuỗi Spiral Step Drill Set (Titanium Coated Type) Set of 3.